Page top

Lead Contents

FAQ02350 of Safety Sensors FAQ

FAQ No. FAQ02350

Primary Contents


What is the lockout status?


The status when control outputs are held OFF when a fault is detected during self-testing is called the "lockout status." The fault output turns ON in such cases.

The lockout is cleared only when the fault has been removed and the power cycled or a reset input applied.

Applicable models:

F3SN Series Safety Light Curtain

F3SH Series Safety Light Curtain

Recommended Products


For Safety Light Curtain Robust & Basic New Lineup. Understanding the Indicators at a Glance.


Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner


Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.

Other Safety Sensors FAQ