![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Why does the H5CR, H8CA-S, H5CX (except the H5CX-A11/-A11S), and H3CA not operate even when an input is sent?
Answer
The AC power supply may have taken unwanted current paths, causing damage to the internal parts.
Example:
The H5CR uses a transformerless power supply.
Do not simultaneously input two or more power supplies from a single input contact or transistor to separate Timers (or Counters).
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer