Page top

Primary Contents

Question

Why is the Analog Timer's full-scale value and actual timed-out value different?

Answer



The Time Range Selector and Time Unit Selector may not be set to the correct positions.

Countermeasure:

Check the scale and selector positions.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ