![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Is there an ON/OFF repeat timer that lets you set the ON time and OFF time separately?
Answer
Use a Twin Timer, such as the H3CR-F, H5CX, or H3DE-F. The H5CX Digital Timer, in particular, lets you set the ON and OFF times without any setting error.
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer