![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What should I be aware of when wiring the power supply and input devices for the H3CR-A/H[]RL Analog Timers?
Answer
For the power supply of the input device (*1) of the H3CR-A/H[]RL, use an isolating transformer (*2) with the primary and secondary windings mutually isolated and the secondary winding not grounded.
Correct Wiring Example
Incorrect Wiring Example
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer