Page top

Primary Contents

Question

What does the time chart look like for a basic one-shot output operation (operating mode J)?

Answer



Timers Triggered by Start Input

J: One-shot output

Note:Start input is valid while the Timer is in operation.

Timers Triggered by Power ON

(J: One-shot output with start input held ON)

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ