![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What are the inrush current values for Timers and Time Switches?
Answer
See the inrush current table (reference values) provided below. The blank items (marked with a line) in the table indicate values that have been omitted because they are close to steady-state current. All of the values in this table are approximate and should be used for reference only.
Timers
| Model | Voltage | Applied voltage | Inrush current (peak value) | Time (see note) | |
| H3CR-A, -A8, -AP | 100 to 240 VAC/100 to 125 VDC | 264 VAC | 780 mA | 1.8 ms | |
| 137.5 VDC | 310 mA | 3.2 ms | |||
| 24 to 48 VAC/12 to 48 VDC | 26.4 VAC | 830 mA | 2.4 ms | ||
| 26.4 VDC | 570 mA | 6.3 ms | |||
| H3CR-A8E | 100 to 240 VAC/100 to 125 VDC | 264 VAC | 1.76 A | 0.1 ms | |
| 137.5 VDC | 550 mA | 0.2 ms | |||
| 24 to 48 VAC/DC | 26.4 VAC | 270 mA | 35 ms | ||
| 26.4 VDC | 270 mA | 31 ms | |||
| H3CR-AS, -A8S | 24 to 48 VAC/12 to 48 VDC | 26.4 VAC | 370 mA | 2.2 ms | |
| 26.4 VDC | 250 mA | 3.2 ms | |||
| H3CR-F | 100 to 240 VAC | 264 VAC | 750 mA | 1 ms | |
| 24 VAC/DC | 26.4 VAC | 0.85 A | 10 ms | ||
| 26.4 VDC | 0.6 A | 9.4 ms | |||
| 12 VDC | 13.2 VDC | 52 mA | 3.3 ms | ||
| 48 to 125 VDC | 137.5 VDC | 0.5 A | 9.1 ms | ||
| H3CR-H | S Series | 100/110/120 VAC | 132 VAC | 1.05 A | 111 ms |
| 200/220/240 VAC | 264 VAC | 1.07 A | 119 ms | ||
| 24 VAC/DC | 26.4 VAC | 1.26 A | 133 ms | ||
| 26.4 VDC | 0.85 A | 137 ms | |||
| 48 VDC | 52.8 VDC | 0.73 A | 112 ms | ||
| 100 to 125 VDC | 137.5 VDC | 0.62 A | 109 ms | ||
| M Series | 100/110/120 VAC | 132 VAC | 1.02 A | 364 ms | |
| 200/220/240 VAC | 264 VAC | 1.03 A | 323 ms | ||
| 24 VAC/DC | 26.4 VAC | 1.21 A | 478 ms | ||
| 26.4 VDC | 0.87 A | 560 ms | |||
| 48 VDC | 52.8 VDC | 0.71 A | 384 ms | ||
| 100 to 125 VDC | 137.5 VDC | 0.62 A | 380 ms | ||
| H3M Series | 200/220/240 VAC | 264 VAC | 1.2 A | 0.5 ms | |
| 100/110/120 VAC | 132 VAC | 620 mA | 0.4 ms | ||
| 110 VDC | --- | --- | --- | ||
| 100 VDC | --- | --- | --- | ||
| 48 VDC | 52.8 VDC | 5 A | 1 ms | ||
| 24 VDC | 26.4 VDC | 2.6 A | 1 ms | ||
| 12 VDC | 13.2 VDC | 1.3 A | 1 ms | ||
| H3YN Series | All specifications except for 12 VDC | --- | --- | --- | |
| 12 VDC | 13.2 VDC | 600 mA | 1 ms | ||
| H3RN Series | All specifications except for 24 VAC | --- | --- | --- | |
| 24 VAC | 26.4 VAC | 200 mA | 60 ms | ||
| H3Y Series | All specifications except for 12 VDC | --- | --- | --- | |
| 12 VDC | 13.2 VDC | 350 mA | 0.4 ms | ||
| H5CX-A, -L | 100 to 240 VAC | 264 VAC | 5.3 A | 0.4 ms | |
| 24 VAC/12 to 24 VDC | 26.4 VAC | 6.4 A | 1.4 ms | ||
| 26.4 VDC | 4.4 A | 1.7 ms | |||
| H5CX-B | 12 to 24 VDC | 26.4 VDC | 0.25 | 1.2 ms | |
| H3CA-A Series | 24 to 240 VAC/12 to 240 VDC | 264 VAC | 1.6 A | 0.6 ms | |
| H3CA-8, -8-306 | 200/220/240 VAC | 264 VAC | 1.5 A | 0.6 ms | |
| 100/110/120 VAC | 132 VAC | 780 mA | 5 ms | ||
| 24 VDC | --- | --- | --- | ||
| H3CA-8H, -8H-306 | 200/220/240 VAC | 264 VAC | 1.6 A | 0.6 ms | |
| 100/110/120 VAC | 132 VAC | 1.5 A | 5 ms | ||
| 24 VDC | 26.4 VDC | 1.2 A | 2 ms | ||
| H3AM-NS, -NSR | 100 to 240 VAC | 264 VAC | 2.74 A | 1.7 ms | |
| H3DE | 24 to 230 VAC/DC | 253 VAC | 4.4 A | 0.03 ms | |
| 253 VDC | 2.68 A | 0.03 ms | |||
| 26.4 VDC | 203 mA | 11 ms | |||
| H3DE-H | 200 to 230 VAC | 200 VAC | Approx. 0.8 A | 130 ms | |
| 100 to 120 VAC | 100 VAC | Approx. 0.93 A | 130 ms | ||
| 48 VAC/DC | 48 VAC | Approx. 0.95 A | 130 ms | ||
| 48 VDC | Approx. 0.68 A | 70 ms | |||
| 24 VAC/DC | 24 VAC | Approx. 1.25 A | 140 ms | ||
| 24 VDC | Approx. 0.89 A | 40 ms | |||
| H3DS | 24 to 230 VAC/24 to 48 VDC | 253 VAC | 0.125 | 1 ms | |
| 26.4 VDC | 0.5 A | 4 ms | |||
| H5BR-B | 100 to 240 VAC | 264 VAC | 6.7 A | 1 ms | |
| 24 VAC | 26.4 VAC | 8 A | 2 ms | ||
| H5CN Series | 100 to 240 VAC | 264 VAC | 500 mA | 2 ms | |
| 12 to 48 VDC | 52.8 VDC | 1.2 A | 3 ms | ||
| H5AN Series | 100 to 240 VAC | 264 VAC | 16 A | 1 ms | |
| 100 VDC | 110 VDC | 8 A | 2 ms | ||
| 48 VDC | 52.8 VDC | 5 A | 3 ms | ||
| 12 to 24 VDC | 26.4 VDC | 15 A | 2 ms | ||
| H3FA-A | 24 VDC | 26.4 VDC | 180 mA | 2 ms | |
| 12 VDC | 13.2 VDC | 600 mA | 2 ms | ||
| 6 VDC | 6.6 VDC | 660 mA | 2 ms | ||
| 5 VDC | 5.5 VDC | 550 mA | 2 ms | ||
| H3FA-SA | 24 VDC | 26.2 VDC | 180 mA | 2 ms | |
| 12 VDC | 13.2 VDC | 90 mA | 2 ms | ||
| 6 VDC | 6.6 VDC | 660 mA | 2 ms | ||
| 5 VDC | 5.5 VDC | 550 mA | 2 ms | ||
Time Switches
| Model | Voltage | Applied voltage | Inrush current (peak value) | Time (see note) |
| H2F Series | 100 to 240 VAC | 264 VAC | 2 A | 0.3 ms |
| 12 to 24 VDC | 26.4 VDC | 1.9 A | 0.7 ms | |
| H5L-A | All specifications | --- | --- | --- |
| H5S Series | 100 to 240 VAC | 264 VAC | 2.5 A | 0.3 ms |
| 24 VDC | 26.4 VDC | 1.1 A | 3 ms | |
| H5F Series | 100 to 240 VAC | 264 VAC | 2 A | 0.3 ms |
| H4KV | 100 to 200 VAC | 240 VAC | 0.7 A | 0.5 ms |
Note:Inrush current times are measured within the range shown by the following waveform.
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer