Page top

Primary Contents

Question

What kind of Timers do you have that can be used as a replacement product for ATSS Pneumatic Timer with Power ON Delay?

Answer



The recommended replacement models are H3CR-series Analog Timers.
ATSS Series has models with a power ON delay operation and models with a power OFF delay operation. The replacement product depends on which model of ATSS was used.

Example: Replacing ATSS AC100 10S ON

The specifications are a power supply voltage of 100 VAC with a 10 s power ON delay, so the replacement product should be the 100 to 240-VAC or 100 to 125-VDC H3CR-A8E.

Note:The terminal arrangement remains unchanged, but the shape of the Timer is different. To mount Timers firmly into Sockets, the entire Sockets must be replaced (P2CF-08 Sockets).

Surface-mounting ATSS

H3CR-A8E

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ