Page top

Primary Contents

Question

Which timer can be used as a substitute product for ATSS Pneumatic OFF-delay Timers?

Answer



H3CR Solid-state Timers.
ATSS Timers have either power ON-delay or power OFF-delay operation. The substitute products depends on which type of ATSS were used.

Example: Replacing ATSS 24VDC 10S OFF

ATSS Timers operate with a supply voltage of 24 VDC and a power OFF-delay of 10 seconds. A substitute product for this timer is H3CR-H8L 24 VAC/VDC S.
H3CR-H8L does not have instantaneous contacts. If instantaneous contacts are required, a relay must be connected externally. The "S" after the voltage indicates a time range of 0.05 s to 12 s.

H3CR-H8L

*These dimensions vary with the kind of DIN track (reference value).

Note:The terminal arrangement is the same, but the outputs are both subject to limit resetting.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ