Page top

Primary Contents

Question

Can H3CR-A Analog Timers produce a 0.5-second one-shot output when the power is turned ON?

Answer



Yes, it can.
Leave the start input ON. Connect terminals 2 and 6 (10 and 6 for AP models). Set the operation mode to mode E (Interval Mode). Set the time unit to seconds (SEC) and set the time range selector to 1.2.

Reference Information:
Fully turn the dial to 0 for a momentary output of 20 to 30 ms.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ