Page top

Primary Contents

Question

What is a substitute product for H3BG Star-delta Timers?

Answer



1.It depends on H3BG model. Refer to the following table.

Operating methodTime-limit operation
Reset methodSelf-reset
External connections8-pin socketTop screw terminal
ContactsTime-limitSPST-NO + SPST-NOSPST-NO + SPST-NO
Instantaneous---SPST-NO---SPST-NO
Mounting methodSurface mounting/Flush mountingSurface mounting
ModelH3BG-8
H3BG-8-30
H3BG-8H
H3BG-8H-31
H3BG-FH3BG-FH
(1)
H3CR-G8L
H3CR-G8L-30
(2)
H3CR-G8EL
H3CR-G8EL-31
(3)
H3CR-G8L with P2CF-8 etc.
(4)
H3CR-G8EL with P2CF-8 etc.

Note:

1.H3BG-8-30 and H3BG-8H-31 have special external connections, e.g., for power supplies. The external connections are the same as H3CR-G8L-30 Solid-state Timers and H3CR-G8EL-31.

2.The bottom row gives recommended substitute products or models with substitute functions. For details, refer to the following information.

2.The substitute product in column (1) is H3CR-G8L. For H3BG-8-30 with a special terminal arrangement, the substitute product is H3CR-G8L-30. This means that previously UL-certified timers will no longer satisfy the safety standard.
The terminal wiring will have to be changed, but it is recommended that H3BG-8-30 is replaced with H3CR-G8L with a standard terminal arrangement.

3.The substitute product in column (2) is H3CR-G8EL. For H3BG-8H-31 with a special terminal arrangement, the substitute product is H3CR-G8EL-31. This means that previously UL-certified timers will no longer satisfy the safety standard.
The terminal wiring will have to be changed, but it is recommended that H3BG-8H-31 is replaced with H3CR-G8EL with a standard terminal arrangement.

4.There is no substitute in column (3) because H3CR-G has no top screw terminals.
However, a substitute timer function can be achieved by using H3CR-G8L and P2CF-08 Front Connecting Sockets, and wiring to the Front Connecting Sockets.
If a top screw terminal is required, see whether H3DE-G Solid-state Timer can be used.

5.There is no substitute in column (4) because the H3CR-G has no top screw terminals.
However, a substitute timer function can be achieved by using H3CR-G8EL and P2CF-08 Front Connecting Sockets, and wiring to the Front Connecting Sockets.
Even if a top screw terminal is required, H3DE-G cannot be used because it doesn’t have instantaneous contacts.

6.General Comparison of H3BG and H3CR-G

Compared itemH3BGH3CR-GRemarks
Supply voltage100/110/120 VAC
200/220/240 VAC
100/110/120 VAC
200/220/240 VAC
Star time range1 range, 4 scales, one multi-timer
H3BG-8: 0.5 s to 100 s
1 range, 4 scales, one multi-timer
H3CR-G8L: 0.5 s to 120 s
See note 1.
Max. star time4 scales: 5, 10, 50, 1004 scales: 6, 12, 60, 120

Note:

1.The star-delta transfer time is the same.

2.The length of the square body part is the same.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ