Page top

Primary Contents

Question

What is a substitute product for H3CR-A8EL Solid-state Timers?

Answer



The substitute productis H3CR-A8E. Because the length of the body is approximately 12 mm shorter than that of H3CR-A8EL, Y92H-8 Hold-down Clips should be used instead of Y92H-2 when using PF085A Sockets, and Y92H-7 Hold-down Clips should be used instead of Y92H-1 Hold-down Clips when using PL08 Sockets.
The power supply voltage specifications will be 100 to 240 VAC/100 to 125 VDC instead of 100 to 240 VAC.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ