Page top

Primary Contents

Question

What is a substitute product for TDS Solid-state Timers?

Answer



1.It depends on TDS model. Refer to the following table.

Operating methodTime-limit operationInstantaneous operation
Reset methodSelf-resetTime-limit reset
Output
type
Time-limitSPDTSPDT
InstantaneousSPST-NO------
External start input---SPST-NC (Open
contact start)
SPST-NC (Open
contact start)
SPST-NO (Closed
contact start)
Timers functionPower ON-delay
operation
Signal ON-delay
operation
Signal interval
operation
Signal interval
operation
Surface mountingTDSTDS-ATDS-BTDS-C
(1)
H3CR-A8E + P2CF-08
(2)
H3CR-A + P2CF-11
(3)
H3CR-A + P2CF-11
(4)
H3CR-A + P2CF-11
Flush mountingTDS-YTDS-YATDS-YBTDS-YC
TDS + Y92F-50TDS-A + Y92F-50TDS-B + Y92F-50TDS-C + Y92F-50
(5)
H3CR-A8E +
P3G-08 + Y92F-73
(6)
H3CR-A +
P3GA-11 + Y92F-73
(7)
H3CR-A +
P3GA-11 + Y92F-73
(8)
H3CR-A +
P3GA-11 + Y92F-73
Flush mountingTDS-TS
(9)
H3AM-NS

Note:

1.Y92F-50 Flush Mounting Adaptors can be attached to a surface mounting TDS for flush mounting.

2.The bottom row gives recommended substitute products or models with substitute functions. For details, refer to the following information.

2.The substitute product in column (1) is H3CR-A8E Solid-state Timers with instantaneous contacts.
The substitute product has 8 pins like TDS but the wiring is not compatible. Therefore new wiring is required. It is recommended that the socket is changed to P2CF-08 Surface Mounting Sockets. If you continue to use 8PF(A) Sockets, they must be used with Y92F-42 Adaptors, PF085 Sockets with Y92H-8 Hold-down Clips, and PL08 Sockets with Y92H-7 Hold-down Clips.
The operating mode of H3CR-A8E must be ON-delay in mode A.

3.The substitute product in column (2) is H3CR-A Solid-state Timers.
The substitute product must be used with 11-pin P2CF-11 Surface Mounting Sockets, and new wiring is required.
The external input of TDS-A is equivalent to the start input of H3CR-A, but the signal conditions are reversed. Therefore the signal must be externally created and input as the start input to H3CR-A.
The operating mode of H3CR-A must be ON-delay in mode A.

4.The substitute product in column (3) is H3CR-A.
The substitute product must be used with P2CF-11, and new wiring is required.
The external input of TDS-B is equivalent to the start input of H3CR-A, but the signal conditions are reversed. Therefore the signal must be externally created and input as the start input to H3CR-A.
The operating mode of H3CR-A must be interval operation in mode E.

5.The substitute product in column (4) is H3CR-A.
The substitute product must be used with P2CF-11, and new wiring is required.
The external input of TDS-C is equivalent to the start input of H3CR-A with the same signal conditions. Therefore the signal can be directly input as the start input to H3CR-A.
The operating mode of H3CR-A must be interval operation in mode E.

6.The substitute product in column (5) is H3CR-A8E Solid-state Timers with instantaneous contacts.
The substitute product has 8 pins like TDS but the wiring is not compatible. Therefore new wiring is required. It is recommended that the socket is changed to P3G-08 Back Connecting Sockets, but US08 Sockets can also be used.
There is no need to change the size of the panel cutout, but Y92F-73 Flush Mounting Adaptors are required.
The operating mode of H3CR-A8E must be ON-delay in mode A.

7.The substitute product in column (6) is H3CR-A.
The substitute product must be used with 11-pin P3GA-11 Back Connecting Sockets, and new wiring is required.
The external input of TDS-YA is equivalent to the start input of H3CR-A, but the signal conditions are reversed. Therefore the signal must be externally created and input as the start input to H3CR-A.
There is no need to change the size of the panel cutout, but Y92F-73 is required.
The operating mode of H3CR-A must be ON-delay in mode A.

8.The substitute product in column (7) is H3CR-A.
The substitute product must be used with P3GA-11, and new wiring is required.
The external input of TDS-YB is equivalent to the start input of H3CR-A, but the signal conditions are reversed. Therefore the signal must be externally created and input as the start input to H3CR-A.
There is no need to change the size of the panel cutout, but Y92F-73 is required.
The operating mode of H3CR-A must be interval operation in mode E.

9.The substitute product in column (8) is H3CR-A.
The substitute product must be used with P3GA-11, and new wiring is required.
There is no need to change the size of the panel cutout, but Y92F-73 is required.
The external input of TDS-YC is equivalent to the start input of H3CR-A with the same signal conditions. Therefore the signal can be directly input as the start input to H3CR-A.
The operating mode of H3CR-A must be interval operation in mode E.

10.The substitute product in column (9) is H3AM-NS Analog Timers. There are 3 multitimers for H3AM. Select from the A, B, or C series.
The terminal arrangement of the external connection is not compatible.
H3AM-NS cannot be used with DC power supplies, so see whether H3CR-A8E can be used to create a substitute function.
The size of the panel cutout is compatible.
In order to extract the instantaneous contact output, H3AM-NS must be internally switched from time-limit output to instantaneous input.

11.General Comparison of TDS and H3CR, H3AM

Compared itemTDSH3CR, H3AM
AppearanceSurface mounting: 1 type
Flush mounting (Y, LS): 2 types
H3CR: 2 types (8-pin, 11-pin) (Surface mounting/Flush mounting)
H3AM: 1 type (Flush mounting only)
Flush mounting
only panel cutout
52 x 66 mm (W x H) (TDS-Y)
53 x 65 mm (W x H) (TDS + Y92F-50)
81 dai. (TDS-LS)
45 x 45 mm (W x H) (H3CR-A)
52 x 65 mm (W x H) (H3CR-A + Y92F-73)
81 dai. (H3AM-NS)
Supply voltage100/200 VAC
110/220 VAC
24, 48, 100, 110 VDC
100 to 240 VAC/100 to 125 VDC (H3CR-A)
24 to 48 VAC/12 to 48 VDC (H3CR-A)
100 to 240 VAC (H3AM-NS)
Time range8 setting between 1 s to 180 s4 scales, 4 ranges, 1 multitimer (H3CR-A)
1 scale, 5 ranges, 3 multitimers (H3AM-NS)
A: Max. scale 3, ranges 10 s, min. 10 mm
B: Max. scale 6, ranges 10 s, min. 10 mm
C: Max. scale 12, ranges s, 10 s, min.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ