Page top

Primary Contents

Question

Can any of the Digital Timers be used as a Twin Timer?

Answer



Yes, a Standard or Economy H5CX Digital Timers can be used.
The output mode can be set to either flicker ON start or flicker OFF start.

Applicable models: H5CX-A (standard models), H5CX-L (economy models)

Note:H5CX-B does not have a twin timer function.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ