![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
How does a Twin Timer work?
Answer
The ON time and OFF time are used to produce a flicker output.
Different ON and OFF times can be set.
The following figure is the timing chart.
1. H3CR-F Series Solid-state Timers or H3DE-F Solid-state Twin Timers
2. H5CX-A/L Digital Timers
Applicable models: H3CR-F Series, H3DE-F, H5CX-A, and H5CX-L
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer