Page top

Primary Contents

Question

Can H5CX Digital Timers be used as a Twin Timer?

Answer



Yes, it can be used.
H5CX is set by default to be used as Timers. To use it as Twin Timers, select the twin Timers for the timers/twin timer selection.

Twin timers output mode can be set to either flicker OFF start or flicker ON start.

Applicable models: H5CX-A and H5CX-L

Note:The H5CX-B does not have a twin timer function.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ