Page top

Primary Contents

Question

How does the F-1 mode work for H5CX-B Digital Timers (2-stage time with forecast output)?

Answer



F-1 mode: Cumulative (Timers don't reset when power comes ON.)
Timing functions only when there is a start signal input. It stops when the power is OFF, and continues after timing out until there is a reset input.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Timers FAQ