Page top

Primary Contents

Question

What is negative operation and positive operation?

Answer


(A) Negative operation(B) Positive operation(C) Combined operation
SafetyNever use negative-operation switches alone in safety applications.Positive-operation switches are recommended when used alone as the switches offer a higher level of safety than negative-operation switches.Switches in combined operation offer an even higher level of safety than positive-operation switches alone.
CategoryCategory B or 1
(using approved parts)
B, 1, 2, 3, 4B, 1, 2, 3, 4
Operating
status
Normal operationAbnormal operationNormal operationAbnormal operationNormal operation
Contacts closed
(door closed)
a) No reset due to contact welding
(door open)
Contacts closed
(door closed)
a) Contact not open due to cam abrasion
(door open)
Contacts closed (door closed)
Contacts open
(door open)
b) No reset due to spring damage
(door open)
Contacts open
(door open)
b) Contact not open due to improper cam position (door open)
Contacts open (door open)
Contact
opening
method
Opened by built-in spring.Opened directly by externally operating unit like cam or dog.Opened by a negative- and positiveoperation combination.
Applicable
contact
NO contactsNC contacts
NO and NC contacts
Char-
acter-
istics
ProsThe negative operation is a fail-safe operation that ensures safety in case of cam abrasion, improper cam positioning or unexpected cam removal.The actuator forcibly opens contacts if a contact welds or a spring is broken.A negative- and positive-operation combination eliminates the disadvantages of both modes.
ConsThe actuator may move accidentally with unexpected force and close the contacts. The result may be a relatively dangerous situation.There is a danger that contacts may close due to cam abrasion, improper cam positioning or unexpected cam removal.The safety switch circuit may work normally for a while if one of the switches fails to operate.

Recommended Products

D4N

Upgraded Safety Limit Switches Based on the Popular D4D, Providing a Full Lineup Conforming to International Standards

F3SJ Ver.2

The updated F3SJ is even easier to use.

OS3101

Operator Presence Detection in Work Areas with Complex Shapes.

Other Safety Door Switches FAQ