![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What is Y/Za/Zb?
Answer
| Illustration | Mark | Contact type | Applicable models | Remarks |
![]() | ![]() | Y | A165E A22E | Two contacts switched together |
![]() | ![]() | Za | D4B-N (snap action) | Four contacts switched together: One movable contact blade opens and closes. This type cannot use power with different voltages or polarities. |
![]() | ![]() | Zb | D4B-N (slow action) D4BS D4BL D4N D4NS D4N-R D4NH D4NL D4GS-N D4F D4JL D4GL | Four contacts switched together: The two movable contact blades are insulated from each other. This type can use power with different voltages or polarities. ![]() Terminals 11 and 12 in the illustration are the contacts forcibly opened. |
Upgraded Safety Limit Switches Based on the Popular D4D, Providing a Full Lineup Conforming to International Standards
The updated F3SJ is even easier to use.
Operator Presence Detection in Work Areas with Complex Shapes.