![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Which Sockets and Hold-down Clips can be used for each Relay?
Answer
Common combinations are shown in the following table.
| Relay | Socket (track mounting) | Contact rated carry current | Hold-down Clip |
| MY2, MY2N | PYF08A | 5 A | PYC-A1 |
| MY3, MY3N | PYF11A | 5 A | PYC-A1 |
| MY4, MY4N | PYF14A | 3 A | PYC-A1 |
| MY2K | PYF14A | 3 A | PYC-A1 |
| LY1,LY1N | PTF08A (See note1.) | 15 A | PYC-A1 |
| LY2,LY2N | PTF08A | 10 A | PYC-A1 |
| LY3,LY3N | PTF11A | 10 A | PYC-A1 |
| LY4,LY4N | PTF14A | 10 A | PYC-A1 |
| G7T | P7TF-05 | 5 A (for output) | The Socket hooks into place |
| G2A | PYF14A | 3 A (2 A for plastic-sealed models) | PYC-A2 |
| G2AK | PYF14A | 3 A | PYC-A2 |
| MK2P | PF083A | 5 A | PYC-A1 |
| MK3P | PF113A | 3 A | PYC-A1 |
| MK2KP | PF113A | 5 A | PYC-A1 |
| MK2P-I | PF083A-E | 10 A | PYC-A1 |
| MK3P-I | PF113A-E | 5 A | PYC-A1 |
| MM2P | 8PFA | 7.5 A | The Socket hooks into place |
| MM3P | 11PFA | 7.5 A | The Socket hooks into place |
| MM4P | 14PFA | 15 A | The Socket hooks into place |
| MM2KP | 11PFA | 5 A | The Socket hooks into place |
| G7L-1A-T | P7LF-06 | 30 A | The Socket hooks into place |
| G7L-2A-T | P7LF-06 | 25 A | The Socket hooks into place |
| G7K | PTF14A | 3 A | PKC |
| G4G | 8PFA1 | 5 A | The Socket hooks into place |
| G2R-1-S (See note2.) | P2RF-05 | 5 A | The Socket hooks into place |
| G2R-2-S (See note2.) | P2RF-08 | 3 A | The Socket hooks into place |
Note:
1.When using these Sockets with LY1 or LY1N General-purpose Relays and the current exceeds 10 A, connect terminals 1 and 2, 3 and 4, and 5 and 6.
2.Only this type of plug-in terminal is compatible with G2R General-purpose Relays Socket. It cannot be connected to PCB terminals, such those on G2R-1 or G2R-2A PCB.