![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Can 4-pole LY4 General-purpose Relays switch 10 A?
Answer
LY4-series Contact Ratings (Check whether the specifications are suitable.)
| Type Load | 4 poles | |
| Resistive load | Inductive load (cos Φ = 0.4, L/R = 7 ms) | |
| Contact Type | Single | |
| Contact material | AgCdO | |
| Rated load | 110 VAC 10 A 24 VDC 10 A | 110 VAC 7.5 A 24 VDC 5 A |
| Rated carry current | 10 A | |
| Maximum switching voltage | 250 VAC 125 VDC | |
| Maximum switching current | 10 A | 10 A |