![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Do you have any Relays that can be used with a 12-VDC input and 200-VAC load?
Answer
Yes, MY2N DC12 General-purpose Relays has 2 contact poles (contact form: DPDT) and an indicator.
Contact Rating (Check whether the specifications are suitable.)
| Load | Resistive load | Inductive load (cos Φ = 0.4, L/R = 7 ms) |
| Rated load | 220 VAC 5 A 24 VDC 5 A | 220 VAC 2 A 24 VDC 2 A |
| Rated carry current | 5 A | |
| Maximum switching voltage | 250 VAC 125 VDC | |
| Maximum switching current | 5 A | |
| Contact form | DPDT | |
| Contact structure | Single | |
| Contact material | Ag | |