![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country.
Please contact OMRON Europe B.V. in Netherlands.
Question
What is the maximum distance for operating MY4 DC24V General-purpose Relays?
Answer
The distance depends on the type and installation conditions of the cable. Both ends of the Relays coil must measure at least 90% of the rated coil voltage to operate without problems. It is essential to check this beforehand.
Reference Information: Guide to Limits of Cable Lengths
| Type | Relay coil | |
| DC Relays | ||
| Preconditions | Must-operate voltage of up to 90% of rated voltage allowed | |
| Calculation of cable length | Symbols | ![]() |
| Formulas | ![]() | |
| Example: For MY4 Relays | 24 VDC MY4 with CVV Cable![]() Answer: The cable needs to be within approx. 4.2 km. | |