![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Do you have Relays that can hold the contacts?
Answer
MY2K Series Contact Rating (Check whether the specifications are suitable.)
| Load | Resistive load | Inductive load (cos Φ = 0.4, L/R = 7 ms) |
| Rated load | 220 VAC 3 A 24 VDC 3 A | 220 VAC 0.8 A 24 VDC 1.5 A |
| Rated carry current | 3 A | |
| Maximum switching voltage | 250 VAC, 125 VDC | |
| Maximum switching current | 3 A | 3 A |
| Contact mecharism | Single | |
| Contact material | Gold plated + Ag | |