![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Can any of MY2 General-purpose Relays switch 10 A at 100 VAC?
Answer
The maximum contact current for MY2 Series is 5 A. Consider using an LY2 Series General-purpose Relays for operation at 10 A.
LY2 Series have the following contact ratings. Switching at 10 A is possible with 110-VAC or 24-VDC resistive loads. If using an inductive load, 7.5 A at 110 VAC or 5 A at 24 VDC can be used.
LY2 Series Contact Ratings (Check whether the specifications are suitable.)
| Type Load | 2 poles | |
| Resistive load | Inductive load (cos Φ = 0.4, L/R = 7 ms) | |
| Contact type | Single | |
| Contact material | AgCdO | |
| Rated load | 110 VAC 10 A 24 VDC 10 A | 110 VAC 7.5 A 24 VDC 5 A |
| Rated carry current | 10 A | |
| Maximum switching voltage | 250 VAC, 125 VDC | |
| Maximum switching current | 10 A | 10 A |