![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
When using a Fiber Unit mounted to a movable part, are there models that are less affected by repetitive bending?
Answer
Seven models are recommended: E32-T11 Fiber Unit, E32-T21, E32-T22B, E32-D11, E32-D21, E32-D21B, and E32-D22B. (These have a bending radius of R4.)
Explanation:
The allowable bending radius of most Fiber Units is 25 mm minimum. Only the seven models listed above have an allowable bending radius of 4 mm. The fiber flexing characteristics have a strong relationship with the bare fiber diameter (see note 1). A bending radius that is 3 times or less the diameter exerts excessive force on the fiber and reduces the optical characteristics (see note 2 on light intensity).
| Model | Bare fiber diameter | Flexing resistance data (light intensity retention, see note 3) |
| E32-T11 E32-D11 | 16 x 0.265 dia. | Value after flexing 1,000 times at a bending radius of 4 mm (with no change)/Value after flexing 1,000,000 times (approx. 80%) |
| E32-T21 E32-T22B E32-D21 E32-D21B E32-D22B | 4 x 0.25 dia. | Value after flexing 1,000 times at a bending radius of 4 mm (with no change)/Value after flexing 1,000,000 times (approx. 85%) |
| E32-TC200 E32-DC200 | 1 x 1 dia. | Value after flexing 1,000 times at a bending radius of 5 mm (approx. 95%) |
Note:
1.Flexible Fiber Units (E32-[][]R) have an allowable bending radius of 1 mm, but do not handle repetitive bending well, so they should not be mounted on movable parts.
2.The light intensity of a Through-beam model is reduced to 50%, which reduces the sensing distance by about 30%.
3.
The Fiber Units listed above have a structure that strongly withstands the bending radius R by using fibers with ultra-small diameters.
Note:Flexible Fiber Units (E32-[][]R) have an allowable bending radius of 1 mm, but do not handle repetitive bending well, so they should not be mounted on movable parts.
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
OMRON's Fiber Sensors continue to support an increasing range of applications.
Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.