![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Can other models of Reflectors be used with Retroreflective Photoelectric Sensors instead of the supplied Reflectors?
Answer
Yes, these Reflectors can be used: E39-R1, E39-R1S, E39-R2, E39-R3, E39-R9, E39-R10, E39-RS1, E39-RS2, and E39-RS3.
This does not apply, however, to Photoelectric Sensors for detecting transparent objects (E3Z-B, E3S-R, E3S-CR62/67, E32-R21, and E32-R16) or to the E3T.
Explanation:
The following table gives the sensing distances for the Reflectors listed above.
Example: E3Z
| Reflector | Sensing distance |
| E39-R1 | 3 m |
| E39-R1S | 4 m |
| E39-R2 | 5 m |
| E39-R3 | 1.5 m |
| E39-R9 | 2.5 m |
| E39-R10 | 3.5 m |
| E39-RS1 | 700 mm |
| E39-RS2 | 1.1 m |
| E39-RS3 | 1.4 m |
Note:Tape Reflectors (E39-RS1, E39-RS2, and E39-RS3) can be used cut to the desired size.
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
OMRON's Fiber Sensors continue to support an increasing range of applications.
Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.