![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What are the differences between E39-R1 Reflectors and E39-R1S Reflectors?
Answer
E39-R1S has better reflection efficiency and directionality than E39-R1, so more light returns to the receiver, which enables a longer sensing distance.
For reference, the sensing distance for E3Z-R Photoelectric Sensors are 3 m with the E39-R1 and 4 m with the E39-R1S.
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
OMRON's Fiber Sensors continue to support an increasing range of applications.
Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.