![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What substitute products are recommended for OA-5 or OA-5N Through-beam Photoelectric Sensors with built-in power supply?
Answer
1.They depend on the specific model of OA-5 or OA-5N. Check using the following table.
| Connection method | Control output relay | Discontinued model (See note 1.) | Recommended substitute model (See note 2.) | Remarks | ||
| Emitter | Receiver | Combination | ||||
| Pre-wired | General load | OA-5L | OA-5D | OA-5 | E3JK-5M2 | See note 3. |
| Terminal block | General load | OA-5LN | OA-5DN | OA-5N | E3JK-10M4 | |
| Microload | OA-5LN | OA-5DNC | OA-5NC | E3JK-10M4 | ||
Note:
1.Through-beam Photoelectric Sensors are used in a combination with an emitter and receiver, and so the model for each is given for discontinued models. If either the emitter or receiver of Through-beam Photoelectric Sensors are damaged, receivers and emitters for other series cannot be used together.
2.For recommended substitute products, the model numbers are given only for combinations of emitter and receiver.
3.The dimensions and other factors depend on Sensors. Refer to the following comparison overview.
2.Comparison Overview for OA-5/OA-5N and E3JK/E3JM
| Item | OA-5 or OA-5N | E3JK or E3JM | Remarks |
| Connection method | OA-5: Pre-wired (standard length: 30 cm) OA-5N: Terminal block | E3JK: Pre-wired (standard length: 2 m) E3JM: Terminal block | |
| Sensor dimensions | OA-5: 72 x 51 x 72 (H x W x D) OA-5N: 72 x 51 x 75 (H x W x D) | E3JK: 50 x 18 x 50 (H x W x D) E3JM: 65 x 25 x 75 (H x W x D) | See note 1. |
| L bracket mounting hole pitch | OA-5: 42 mm OA-5N: 32 mm (or 42 mm) | E3JK: 42 mm E3JM: 42 mm | |
| Power supply voltage | 100/200 VAC | 24 to 240 VAC | |
| Control output (R load) | Regular load: 200 AC, 0.3 to 1.5 A Microload: 200 AC, 0.01 to 0.3 A | 5 VDC, 10 mA to 250 AC, 3A | |
| Operation mode | Dark-ON | E3JK: Depends on the model (relay output) E3JM: Switch selectable | See note 2. |
Note:
1.The mounting hole for the L bracket may be used as is for some models. In other cases, however, the mounting hole may need to be changed to adjust the light axis because of Sensors dimensions, in particular, narrowed width of the light emitting/receiving surface, which will misalign the light axis.
2.The operation mode refers to whether Sensors turn ON when light is received or when light is interrupted. A dark-ON E3JK-5M2 has been selected, but for E3JK Sensors with relay output, the operation mode depends on the model. E3JM is used with the internal switch set to dark-ON.
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
OMRON's Fiber Sensors continue to support an increasing range of applications.
Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.