![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What accessories are available for the R87F and R87T AC Axial-flow Fans?
Answer
Please refer to the following diagrams and table.
Appearance
R87F-PC[] Plug Cord ![]() | R87F-FG[] Finger Guard ![]() |
R87F-FL[] Plastic Filter![]() Installation 1. Attach the guard to the Fan using the mounting bolts. (There are no mounting bolts provided with the Plastic Filter.) 2. With the media held between the retainer and the guard, hook the retainer to the guard. (The Media and retainer can be one-touch mounted/dismounted.) Note: Use the following model number to order the Media only. R87F-FL[]-M[] ([]: 120, 90, or 80) (One set containing five Media, weight: 5 g max.) | R87F-FL120S Aluminum Screen Filter![]() This Filter serves as a shield to stop magnetic flux from leaking through the Fan's ventilation holes. |
Models
Use accessories 1, 2, or 3 according to your application.
Plug Cords
| Applicable size | Applicable model | Finger Guard | Plastic Filter | Aluminum Screen Filter |
| 120 x 120 x 38 thick | R87F-A[]A15[]P | R87F-FG120 | R87F-FL120 | R87F-FL120S |
| 120 x 120 x 25 thick | R87F-A[]A13[]P | R87F-FG120 | R87F-FL120 | R87F-FL120S |
| 92 x 92 x 25 thick | R87F-A[]A93[]P | R87F-FG90 | R87F-FL90 | --- |
| 80 x 80 x 38 thick | R87F-A[]A85[]P | R87F-FG80 | R87F-FL80 | --- |
| 80 x 80 x 25 thick | R87F-A[]A83[] | R87F-FG80 | R87F-FL80 | --- |
| 120 x 120 x 38 thick | R87T-A[]A15[]P | R87F-FG120 | R87F-FL120 | R87F-FL120S |
| 80 x 80 x 38 (H x W x D) | R87T-A[]A85H | R87F-FG80 | R87F-FL80 | --- |
| 80 x 80 x 25 thick | R87T-A[]A83H | R87F-FG80 | R87F-FL80 | --- |
| 150 x 55 (diameter x thickness) | R87T-A[]A07H | R87F-FG150 | --- | --- |
| 150 x 38 (diameter x thickness) | R87T-A[]A05H | R87F-FG150 | --- | --- |
| Model | Cord length | |
| UL-listed, CSA-applicable Cords | R87F-PC | 1 m |
| R87F-PC-20 | 2 m | |
| Cords compliant with the Electrical Appliance and Material Safety Law | R87F-PCJT | 1 m |
| R87F-PCJT-20 | 2 m |
Note:These Plug Cords are for Axial-flow Fans equipped with terminals.