![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Are Windows-based drivers included with the 3G8F5-CLK11/21 Controller Link Support Board (ISA bus)?
Answer
Only a DOS driver is included with the ISA-bus Board, and the Windows drivers are sold separately. The SFGW-RT-EV3 FinsGateway Ver.3 is required to use Windows 98, Me, NT 4.0, or 2000.
(Windows drivers are included with the PCI-bus Boards (3G8F7-CLK12/CLK52/CLK21).)
3G8F5-CLK11/CLK21 ISA-bus Boards
Package contents: ISA-bus Board, user's manual, and DOS driver
Drivers: The specific Board's driver for DOS is included on a floppy disk.
The SFGW-RT-EV3 FinsGateway Ver.3 (sold separately) is required to use these Boards with Windows 98, Me, NT 4.0, or 2000,
Development of DOS Applications:
A library for MS-C and Quick BASIC is included in the floppy disk.
Development of Windows Applications:
The FinsGateway SDK Ver.3 (sold separately) is required to develop applications in Visual C++ 6.0.
SCPL-SYS-V2 Compolet Ver.2 (sold separately), which is ActiveX Control, is required to develop applications in Visual Basic 5.0 or 6.0.
3G8F7-CLK12/CLK52/CLK21 PCI-bus Boards
Package contents: PCI-bus Board, setup manual, and Driver CD-ROM
Drivers: The specific Board's FinsGateway for Windows 98 NT 4.0, and 2000 is included on the CD-ROM.
Development of Windows Applications
A library for development of applications in Visual C++ 6.0 (for that specific Board) is included in the CD-ROM.
The user's manual for the Board is available separately.
SCPL-SYS-V2 Compolet Ver.2 (sold separately), which is ActiveX Control, is required to develop applications in Visual Basic 5.0 or 6.0.
Note: Windows is a registered trademark of Microsoft Corporation.
Better SYSMAC Compatibility and Easier-to-use Support Software
NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.
The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.