![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
What is the difference between CS1W-NC[]13 Position Control Units and CS1W-MC221 Motion Control Units?
Answer
The differences between CS1W-NC[]13 and CS1W-MC221 are as follows:
CS1W-NC[]13
Control target: Stepping Motor Drivers
Servo Motors with pulse strings
Direct Drive Motor Drivers
Control language: Ladder programming is good for simple ladder operations (direct operation or memory operation), however complex operations place a heavy load on the ladder program.
CS1W-MC221
Control target: Servo Drivers with analog inputs
Can connect to OMRON Servo Drivers that support absolute values.
Control language: Multitask G-language (G-language program is started from the ladder program.)
Multitask G-language allows for simple programming and is widely used for NC machine tools and position control. The load on the ladder program is light.
Others: Can be connected to a manual pulse generator (MPG).
Better SYSMAC Compatibility and Easier-to-use Support Software
NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.
The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.