Page top

Primary Contents

Question

Can a C200H-NC111/112/211 Position Control Units be used in a CS1-series Programmable Controllers? Are there any restrictions?

Answer



Yes, the C200H-NC111/112/211 can be used in CS1-series Programmable Controllers.

The NC112 and NC111 are allocated 10 words, and the NC211 is allocated 20 words. The unit number range for the NC112 and NC111 is 0 to 9. The unit number range for the NC211 is 0 to 8.

Recommended Products

NT20,NT31/31C-V3,NT631C-V3

Better SYSMAC Compatibility and Easier-to-use Support Software

NS Series

NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.

CXONE-AL[][]C-V3 / -AL[][]D-V3

The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.

Other Programmable Controllers FAQ