Page top

Primary Contents

Question

Why is the top section of the display not showing on the H5CN-[][][]M/H7CN-[][][]M Counter?

Answer



If a power interruption to the Counter occurs for 10 minutes or longer with the battery disconnected, errors will occur in the count value and display, even if the power recovers. Make sure a battery is connected to the Counter if the model has the suffix -M (backup function for power interruptions).

Any battery supplying 3 V can be used, but the data backup time depends on the capacity of the battery.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Counters FAQ