Page top

Primary Contents

Question

What are the voltage values when the input terminals used for an NPN open-collector input are OFF and the current values when the input terminals are ON for the H7BR, H7HP, and H7EC Counters?

Answer




The following currents and voltages can be switched.

H7BR: 5 V, 2 mA


H7HP: 5 V, 2 mA


H7EC: 3 V, 20 μA

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Counters FAQ