Page top

Primary Contents

Question

Which Relays are compatible with the H7EC-N and H7ET-N Counters that use no-voltage input?

Answer



Recommended model: OMRON Solid-state Relay the G3TA-IA/ID

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Counters FAQ