Page top

Primary Contents

Question

What is the relationship between the Counter's maximum counting speed and minimum signal width?

Answer



Example: 30 Hz

Indicates 30 pulses per second (1,000 ms).

Therefore,

1000 ÷ 30 = Approx. 33.3 ms

33 ÷ 2 = 16.7 ms (minimum ON signal width and OFF signal width)

Description


ON/OFF Ratio

Ratio of the count input signal's ON time to OFF time.

(The Counter's maximum counting speed is specified at an ON/OFF ratio of 1:1.)

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Counters FAQ