Page top

Primary Contents

Question

Part of the display of the timer or counter is already dark even though we just made the purchase. What's the problem?

Answer




It might be the effects of static electricity.

Wait for a minute to see what happens.

If the problem persists for more than a few minutes, consult with your nearest OMRON representative.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Counters FAQ