Page top

Lead Contents

FAQ01967 of Power Supplies FAQ

FAQ No. FAQ01967

Primary Contents

Question

Is Power Supplies' input side (primary) isolated from the output side (secondary)?

Answer



The primary and secondary are isolated by a transformer and photocoupler. The ground is separated from the internal circuit by capacitors.

Example: Block Diagram of S82J-050[][][][] (50 W) Switch Mode Power Supply

Recommended Products

S8VS

New Models with Indication Monitor and Simple Functions for Easy System Commissioning

ZJ-FA20

High-speed, High cost performance Ionization

S8JX

Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.

Other Power Supplies FAQ