Page top

Primary Contents

Question

What is a substitute product for old H7A Digital Counter?

Answer



1.It depends on the H7A model. Refer to the following table.

TypePreset counterTotalizer
Operating modeIncremental type
External connectionsScrew terminal
Number of digits246848
Without backup functionH7A-2
H7A-2D
H7A-4
H7A-4D
H7A-6
H7A-6D
H7A-8
H7A-8D
H7A-T4H7A-T8
(1)
H7AN-2D
(2)
H7AN-4D
(3)
H7AN-R6D
(4)
H7AN-R8D
(5)
H7AN-T4
(6)
H7AN-RT8
With backup functionH7A-2M
H7A-2DM
H7A-4M
H7A-4DM
H7A-6M
H7A-6DM
H7A-8M
H7A-8DM
H7A-T4MH7A-T8M
(7)
H7AN-2DM
(8)
H7AN-4DM
(9)
H7AN-R6DM
(10)
H7AN-R8DM
(11)
H7AN-T4M
(12)
H7AN-RT8M

Note:

1.Preset Counters without "D" do not display the present value. Models with "D" have number displaying functions. The recommended substitute products all have number displaying functions.

2.The bottom row gives recommended substitute products or models with substitute functions. For details, refer to the following information.

2.The substitute product in column (1) is 100 to 240 VAC H7AN-2D Preset Counters.

3.The substitute product in column (2) is 100 to 240 VAC H7AN-4D Preset Counters.

4.The substitute product in column (3) is 100 to 240 VAC H7AN-R6D Preset Counters.

However, half of the panel cutout must be re-built.

5.The substitute product in column (4) is 100 to 240 VAC H7AN-R8D Preset Counters.

However, half of the panel cutout must be re-built.

6.The substitute product in column (5) is 100 to 240 VAC H7AN-T4 Totalizing Counters.

7.The substitute product in column (6) is 100 to 240 VAC H7AN-RT8 Totalizing Counters.

However, half of the panel cutout must be re-built.

8.The substitute product in column (7) is 100 to 240 VAC H7AN-2DM Preset Counters.

9.The substitute product in column (8) is 100 to 240 VAC H7AN-4DM Preset Counters.

10.The substitute product in column (9) is 100 to 240 VAC H7AN-6DM Preset Counters.

However, half of the panel cutout must be re-built.

11.The substitute product in column (10) is 100 to 240 VAC H7AN-R8DM Preset Counters.

However, half of the panel cutout must be re-built.

12.The substitute product in column (11) is 100 to 240 VAC H7AN-T4M Totalizing Counters.

13.The substitute product in column (12) is 100 to 240 VAC H7AN-RT8M Totalizing Counters.

However, half of the panel cutout must be re-built.

14.General Comparison of H7A and H7AN

Compared itemH7AH7ANRemarks
Power supply100/200, 110/220, 115, 230 VAC
24 VAC
100 to 240 VAC
12 to 24 VDC
See
note 1.
Operating
method
Incremental typeSwitch between incrementing (Up) and decrementing (Down)
Incrementing (Up), Decrementing (Down), or Reversible (Up/Down)
Reversible (Up/Down)
See
note 2.
Front panel2- or 4-digit model: W72 x H72
6- or 8-digit model: W144 x H72
2-, 4-, 6-, or 8-digit model: W72 x H72See
note 3.
Number of
I/O terminals
2- or 4-digit model: 12 terminals
6- or 8-digit model: 15 terminals
2-, 4-, 6-, or 8-digit model: 14 terminalsSee
note 4.

Note:

1.There is no substitute product for the 24 VAC model because there are no 24 VAC H7AN models. Step up the voltage with a transformer and use 100 to 240 VAC model or see whether 24 VAC/12 to 24 VDC H7BR Digital Counters can be used.

2.H7A is an incrementing counter. For H7AN 2-digit or 4 digit counter, set the UP-DOWN switch to UP, and for H7AN 6-digit or 8-digit counter, set the counting function selector to UP. These are the default settings.

3.The panel cutout for the front panel with dimensions W72, H72 are compatible.

4.Be careful because the terminal numbers are not compatible.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Counters FAQ