Page top

Primary Contents

Question

When inputs CP1 and CP2 are simultaneously input to H7CX Multifunction Preset Counters when used as a dual counter, are both of them counted?

Answer



Yes, they are both counted.

Addition

Example: CP1 PV = 10, CP2 PV = 5
Simultaneous input of CP1 and CP2 results in CP1 CV = 11 and CP2 PV = 6.
The dual count value after addition is CP1 PV + CP2 PV, therefore 11 + 6 = 17.

Subtraction

Example: CP1 PV = 10, CP2 PV = 5
Simultaneous input of CP1 and CP2 results in CP1 CV = 11 and CP2 PV = 6.
The dual count value after subtraction is CP1 PV - CP2 PV, therefore 11 - 6 = 5.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Counters FAQ