![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
How long can the cable for an Ultrasonic Displacement Sensor or Ultrasonic Sensor be extended?
Answer
1. E4PA Series
Power/output cable (labeled as 2 and 3 below) must not be any longer than 10 m.
Use a cable with conductor cross-section of at least 0.3 mm2.
A 10-m cable with connectors is also available.
For a straight connector, use the XS2F-D421-J80-A
For an L-shaped connector, use the XS2F-D422-J80-A
2. E4DA Series
The cable between the Sensor and Amplifier Unit (labeled as 1 below) must not be any longer than 10 m (combined with the power/output cable (labeled as 2 and 3 below)).
Use a power/output cable with conductor cross-section of at least 0.3 mm2.
A 5-m extension cable to connect the Sensor and Amplifier Unit is also available.
E49-DD5
3. E4B-series
The power/output cable (labeled as 2 and 3 below) must not be any longer than 100 m.
Use a cable with conductor cross section of at least 0.3 mm2.
4. E4C Series and E4R Series
The cable between the Sensor and the Amplifier Unit (labeled as 1 below) must not be any longer than 20 m, and the power/output cable (labeled as 2 and 3 below) must be 100 m max.
Use a power/output cable (labeled as 2 and 3 below) with conductor cross-section of at least 0.3 mm2.
(Use a 6-mm-diameter (UL 20276 (7/0.25 dia.) shielded 2-conductor cable for the E4C-TS50S.)
For the E4R, use an 11/0.16-dia. parallel 1-conductor shielded cable.
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
OMRON's Fiber Sensors continue to support an increasing range of applications.
Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.