![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
Which Ultrasonic Sensors have a long detection distance?
Answer
The E4PA Ultrasonic Displacement Sensor has a long detection distance. Details are provided below.
Long sensing distance suits a variety of applications.
A setting plug with a temperature compensation function makes it easy to set the measurement range.
The Sensor is ultrasonic, so it is not affected by the color of objects.
Perform a variety of control operations by combining with the K3NX Digital Indicator.
Models
Units
| Sensing range | Model |
| 50 to 500 mm | E4PA-LS50-M1-N |
| 120 to 2,000 mm | E4PA-LS200-M1-N |
| 240 to 4,000 mm | E4PA-LS400-M1-N |
| 400 to 6,000 mm | E4PA-LS600-M1-N |
Accessories (Optional)
Sensor I/O Connectors
| Cable | Shape | Cable length | Model | |
| Standard Cable | Straight ![]() | 2 m | 5 conductors | XS2F-D521-DG0-A |
| 5 m | XS2F-D521-GG0-A | |||
| 4-to-5 Conductor Conversion Cable (See note.) | ![]() | 0.3 m | --- | E4PA-C01 |
Note:When you use a 4-pole sensor connector cable, the E4PA-C01 is useful for converting from 4 to 5 poles. If this is done, however, you cannot use the mutual interference prevention function.
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
OMRON's Fiber Sensors continue to support an increasing range of applications.
Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.