Page top

Primary Contents

Question

When can the manual reset be used for E5[]N/E5[]K Temperature Controllers?

Answer



The manual reset can be used for P or PD control. There is an offset for the set point when using P or PD control because there is no integral control action.
There is no offset if auto-tuning (AT) or self-tuning (ST) is used. The manual reset can be used to set the close to zero.
If the control output is high when the PV equals the SV, lower the control output for the manual reset.

Set the parameter in Level 1 Mode for the E5[]K, and in Adjustment Level for the E5[]N.

Applicable models: E5AK, E5EK, E5CK, E5AN, E5EN, E5CN, and E5GN

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ