Page top

Primary Contents

Question

How can ON/OFF control be used to maintain the temperature at 30 degree C?

Answer



Change the forward/reverse operation setting to forward operation. When the set point is set (i.e., 30°C), the output will be turned ON when the temperature rises above the set point, and OFF when it falls below the set point.

The output will turn ON when the temperature rises above the set point again.
(The point at which the output turns ON depends on the hysteresis.)

Applicable models: All models

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ