![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
We need to perform heating control. With ON/OFF control, we need to increase the temperature of a 30°C oven to 100 °C. What settings are necessary?
Answer
Set direct/reverse operation to reverse operation.
(The factory default is for reverse operation.)
When you set the temperature (e.g., to 100 °C), the control output will turn ON when the temperature is below the set temperature and will turn OFF when it's above the set temperature.
If the temperature falls below the set temperature again, the output will turn ON again.
The point at which the output turns ON is also affected by the hysteresis setting.
Applicable Models: All Omron's Temperature Controllers
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer