Page top

Primary Contents

Question

What is "Thermocouple"?

Answer



Thermocouple temperature sensors are constructed using two dissimilar metals that are joined together. The junctions are called the measuring junction and the reference junction (output terminal side). A thermoelectromotive force is generated between the junctions with a fixed correlation to the temperature providing the difference in temperature.

Therefore, the temperature at the measuring junction can be determined from the thermoelectromotive force when a fixed temperature is maintained at the reference junction.

Thermocouple temperature sensors are capable of measuring the highest temperatures among contact temperature sensors by using this measurement method.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ