![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to OMRON IA in your country / territory.
Please contact our European headquarters.
Question
We need to start a fan when the temperature rises and stop it when the temperature drops.
Answer
Set cooling control (direct operation).
Change the direct/reverse operation setting to direct operation.
For example, if you set the temperature (e.g., to 30 °C), the control output will turn ON when the temperature is above the set temperature and will turn OFF when it's below the set temperature.
If the temperature rises above the set temperature again, the output will turn ON again.
The point at which the output turns ON is also affected by the hysteresis setting.
Applicable Models: All Omron's Temperature Controllers
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer