Page top

Primary Contents

Question

Why does E5[]N Basic-type Digital Temperature Controllers overshoot or undershoot?

Answer



The proportional band is too narrow and the P constant is too small.

The integral time is too short and the I constant is too small.

The derivative time is too long and the D constant is too large.

It is in ON/OFF control mode.

The control cycle is too long for a control system with fast thermal response.

The overlap band setting is mistakenly set for a dead band setting in heating and cooling control.

Applicable models: E5CN, E5GN, E5EN, and E5AN

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ