Page top

Primary Contents

Question

What happens if the thermocouple lead wires or compensating lead wires are too long?

Answer



The lead wire resistance increases and the temperature displayed will be higher than the actual temperature. Make sure that the thermocouple lead wires or compensating lead wires are not affected by lead wire resistance.

Use thick wires as compensating lead wires.

Change the wiring location to shorten the lead wires.

Recommended Products

E5CN/E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

H5CX

DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer

Other Temperature Controllers FAQ